Automation & Control
CP-C MM Messaging module for CP-C VIN>85VAC/90VDC, VOUT>20VDC, remote OFF
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR427081R0000
The CP-C MM is a messaging module pluggable onto CP-C range power supplies. This module provides monitoring of the input voltage of the power supply unit and messaging if below the limit value. In case of decoupled parallel operation, it provides also output voltage monitoring. By means of a REMOTE-OFF input the power supply can be switched off remotely.
More about CP-C MM Messaging module for CP-C VIN>85VAC/90VDC, VOUT>20VDC, remote OFF
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Power Supplies |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.084 kilogram |
Product Range | Power Supplies |
Invoice Description | CP-C MM Messaging module for CP-C VIN>85VAC/90VDC, VOUT>20VDC, remote OFF |
Package Height | 44 millimetre |
Package Length | 60 millimetre |
Package Width | 59 millimetre |
Function | Accessory - Messaging module for CP-C power supplies |
Extended Product Type | CP-C MM |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review