Automation & Control
CP-PX 24/2.2 Power supply Out:DC 24V/2.2A
Out of stock
Product Id
1SVR427091R0020
The CP-PX 24/2.2 is a power supply from the CP-PX range. The primary switch mode power supply offers a wide range input of 90-264 V AC, rated input voltage is 100-240 V AC. The rated output power is 50 W, rated output current is 2.2 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 21.6 to 26.4 V DC. The output characteristic is hiccup-mode. The power supply allows parallel operation to enable redundancy. A redundancy unit is available as accessory.
More about CP-PX 24/2.2 Power supply Out:DC 24V/2.2A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -20 ... +70 degree Celsius |
| Country of Origin | China - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Package Gross Weight | 0.33 kilogram |
| Package Height | 103 millimetre |
| Package Length | 42 millimetre |
| Package Width | 110 millimetre |
| Rated Frequency (f) | 50 / 60 hertz |
| Rated Frequency Limits | 47 ... 63 hertz |
| Invoice Description | CP-PX 24/2.2 Power supply Out:DC 24V/2.2A |
| Extended Product Type | CP-PX 24/2.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044095 |
Write Your Own Review


