Automation & Control
CP-PX-A-LBR.03 L bracket accessory set for 24 V DC / 2.2 A
Out of stock
Product Id
1SVR427091R9120
The CP-PX-A-LBR.03 is a fixing kit, which allows to mount a power supply CP-PX 24/2.2 on to a DIN rail.
More about CP-PX-A-LBR.03 L bracket accessory set for 24 V DC / 2.2 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | China - Imported by ABB India Limited |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 48 millimetre |
| Package Length | 102 millimetre |
| Package Width | 117 millimetre |
| Invoice Description | CP-PX-A-LBR.03 L bracket accessory set for 24 V DC / 2.2 A |
| Extended Product Type | CP-PX-A-LBR.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 73269098 |
Write Your Own Review


