Automation & Control
CM-WDS Cycle monitoring relay watchdog function, 1c/o, 0.5ms-1s, 24VDC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR430896R0000
The CM-WDS relay is from the CM cycle monitor range. This cycle monitoring relay with watchdog function operates with a rated control supply voltage of 24 V DC, has a 1 c/o (SPDT) output contact rated at 250 V / 4 A and works according to the closed-circuit principle. The CM-WDS observes if a regularly intermittent pulse is applied to the input. It has 4 selectable cycle monitoring time ranges from 0.5 to 1000 ms. A sealable transparent cover for protection against unauthorized changes is available as accessory.
More about CM-WDS Cycle monitoring relay watchdog function, 1c/o, 0.5ms-1s, 24VDC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.184 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-WDS Cycle monitoring relay watchdog function, 1c/o, 0.5ms-1s, 24VDC |
Package Height | 106 millimetre |
Package Length | 26 millimetre |
Package Width | 81 millimetre |
Function | Cycle monitor with watchdog function |
Extended Product Type | CM-WDS |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
UL Certificate | Click Here |
Write Your Own Review