Automation & Control
CM-CT 150/5 Current transformer 2.5VA, class 1
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR450116R5300
The CM-CT 150/5 is a plug-in current transformer from the CM-CT range. The current transformer has a rated primary current of 150 A and a secondary rated current of 5 A. The burden of the current transformer is 2.5 VA and its precision is according to class 1. The CM-CT 150/5 will be delivered with foot angle, insulating protective cap and bar fastening screws. A snap-on mounting for DIN rail is avaiable as accessory.
More about CM-CT 150/5 Current transformer 2.5VA, class 1
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Current Transformers |
Package Gross Weight | 0.285 kilogram |
Product Range | Current Transformers |
Invoice Description | CM-CT 150/5 Current transformer 2.5VA, class 1 |
Package Height | 52 millimetre |
Package Length | 90 millimetre |
Package Width | 62 millimetre |
Function | Current transformer |
Extended Product Type | CM-CT 150/5 |
Total GST Percentage | 18.00 |
HSN Number | 85043129 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review