Automation & Control
CT-ERX.14 Time relay, ON-delay
₹1,211.00
Product Id
1SVR507100R2000
The CT-ERX.14 is a single-function electronic time relay from the CT-X timer range. It provides an ON-delay (delay on make) function with 6 time ranges from 0.3 s to 30 h. This time relay operates with a rated control supply voltage of 24 V DC / 24 / 240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 5 A.
More about CT-ERX.14 Time relay, ON-delay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group I, RAL 7035 |
| Package Gross Weight | 0.085 kg |
| Package Height | 68mm |
| Package Length | 28mm |
| Package Width | 106mm |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-ERX.14 Time relay, ON-delay |
| Extended Product Type | CT-ERX.14 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,211.00 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,211.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


