Automation & Control
CT-AHX.14 Time relay, OFF-delay
Out of stock
Product Id
1SVR507110R2000
The CT-AHX.14 is a single-function electronic time relay from the CT-X timer range. It provides an OFF-delay (delay on break) function with 6 time ranges from 0.3 s to 30 h. This time relay operates with a rated control supply voltage of 24 V DC / 24 / 240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 5 A.
More about CT-AHX.14 Time relay, OFF-delay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group I, RAL 7035 |
| Package Gross Weight | 0.085 kg |
| Package Height | 68mm |
| Package Length | 28mm |
| Package Width | 106mm |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-AHX.14 Time relay, OFF-delay |
| Extended Product Type | CT-AHX.14 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


