Automation & Control
CT-SDX.25 Time relay, star-delta
₹1,153.00
Product Id
1SVR507210R4100
The CT-SDX.25 is a single-function electronic time relay from the CT-X timer range. It provides a star-delta function with 4 time ranges from 3 s to 120 s and a fixed transition time of 60 ms. This time relay operates with a rated control supply voltage of 240 V AC and has a 2 n/o output with contacts rated at 250 V / 5 A.
More about CT-SDX.25 Time relay, star-delta
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group I, RAL 7035 |
| Package Gross Weight | 0.085 kg |
| Package Height | 68mm |
| Package Length | 28mm |
| Package Width | 106mm |
| Terminal Type | Screw Terminals |
| Invoice Description | CT-SDX.25 Time relay, star-delta |
| Extended Product Type | CT-SDX.25 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,153.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,153.00 Free delivery |
Write Your Own Review


