Automation & Control
CT-ERC.22 Time relay, ON-delay 2c/o, 24-48VDC/24-240VAC
₹3,978.02
Product Id
1SVR508100R0100
The CT-ERC.22 is a single-function electronic time relay from the CT-C timer range. It provides an ON-delay (delay on make) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A.
More about CT-ERC.22 Time relay, ON-delay 2c/o, 24-48VDC/24-240VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt |
Ambient Air Temperature | Operation -20 ... +60 degree Celsius |
Rated Frequency (f) | 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.081 kilogram |
Product Range | Time Relays |
Invoice Description | CT-ERC.22 Time relay, ON-delay 2c/o, 24-48VDC/24-240VAC |
Package Height | 65 millimetre |
Package Length | 20 millimetre |
Package Width | 89 millimetre |
Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
Extended Product Type | CT-ERC.22 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,978.02
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,978.02
Free delivery
|
|
Write Your Own Review