Automation & Control
CT-ERE Time relay, ON-delay 1c/o, 0.3-30min, 110-130VAC
Out of stock
Product Id
1SVR550100R5100
The CT-ERE is a single-function electronic time relay from the CT-E timer range. It provides an ON-delay (delay on make) function with a time range from 0.3 min. to 30 min. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
More about CT-ERE Time relay, ON-delay 1c/o, 0.3-30min, 110-130VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.076 kilogram |
Product Range | Time Relays |
Invoice Description | CT-ERE Time relay, ON-delay 1c/o, 0.3-30min, 110-130VAC |
Package Height | 83.1 millimetre |
Package Length | 24.6 millimetre |
Package Width | 84.2 millimetre |
Extended Product Type | CT-ERE |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
UL Certificate | Click Here |
Write Your Own Review