Automation & Control
CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 42-48VAC/DC
Product Id
1SVR550103R4100
CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 42-48VAC/DC
More about CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 42-48VAC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Package Gross Weight | 0.074 kilogram |
Product Range | Time Relays |
Invoice Description | CT-ERE Time relay, ON-delay 1c/o, 0.3-30s, 42-48VAC/DC |
Package Height | 83.1 millimetre |
Package Length | 24.6 millimetre |
Package Width | 84.2 millimetre |
Extended Product Type | CT-ERE |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review