Automation & Control
CT-AHE Time relay, OFF-delay 1c/o, 0.1-10s, 24VAC/DC
₹1,834.00
+ ₹80.00 shipping
Product Id
1SVR550118R1100
The CT-AHE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 24 V AC / DC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
More about CT-AHE Time relay, OFF-delay 1c/o, 0.1-10s, 24VAC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.077 kilogram |
Product Range | Time Relays |
Invoice Description | CT-AHE Time relay, OFF-delay 1c/o, 0.1-10s, 24VAC/DC |
Package Height | 83.1 millimetre |
Package Length | 24.6 millimetre |
Package Width | 84.2 millimetre |
Extended Product Type | CT-AHE |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,834.00
+ ₹80.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
UL Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,834.00
+ ₹80.00 shipping
|
|
Write Your Own Review