Automation & Control
CT-EBE Time relay, flasher 1c/o, 0.1-10s, 42-48VAC/DC
Out of stock
Product Id
1SVR550163R1100
KNAUF PFT
More about CT-EBE Time relay, flasher 1c/o, 0.1-10s, 42-48VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Time Relays |
| Package Gross Weight | 0.077 kilogram |
| Product Range | Time Relays |
| Invoice Description | CT-EBE Time relay, flasher 1c/o, 0.1-10s, 42-48VAC/DC |
| Package Height | 83.1 millimetre |
| Package Length | 24.6 millimetre |
| Package Width | 84.2 millimetre |
| Extended Product Type | CT-EBE |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


