Automation & Control
CT-AKE Time relay, OFF-delay solid-state, 1n/o, 3-300s, 24-240VAC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR550519R2000
The CT-AKE is a single-function electronic time relay from the CT-E timer range. It provides an OFF-delay (delay on break) function with a time range from 0.1 s to 10 s. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a solid-state output.
More about CT-AKE Time relay, OFF-delay solid-state, 1n/o, 3-300s, 24-240VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.069 kilogram |
Product Range | Time Relays |
Invoice Description | CT-AKE Time relay, OFF-delay solid-state, 1n/o, 3-300s, 24-240VAC |
Package Height | 83.1 millimetre |
Package Length | 24.6 millimetre |
Package Width | 84.2 millimetre |
Extended Product Type | CT-AKE |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
UL Certificate | Click Here |
Write Your Own Review