Automation & Control
CM-ENE MAX Liquid level relay 1n/o, 110-130VAC
Product Id
1SVR550850R9400
Liquid level relay CM-ENE MAX width 22.5mm, overflow protection, sensitivity 0-100kOhm fixed, A1-A2=110-130VAC, 1 n/o (closed-circuit principle)
More about CM-ENE MAX Liquid level relay 1n/o, 110-130VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Monitoring Relays |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.118 kilogram |
Product Range | Monitoring Relays |
Invoice Description | CM-ENE MAX Liquid level relay 1n/o, 110-130VAC |
Package Height | 83 millimetre |
Package Length | 25 millimetre |
Package Width | 24 millimetre |
Function | Filling monitoring, Overflow protection |
Extended Product Type | CM-ENE MAX |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
UL Certificate | Click Here |
Write Your Own Review