Automation & Control
MAR.12 Marker label, for devices with DIP switches
Product Id
1SVR730006R0000
MAR.12 Marker label, for devices with DIP switches
More about MAR.12 Marker label, for devices with DIP switches
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Gross Weight | 0.004 kilogram |
Product Range | Modular |
Invoice Description | MAR.12 Marker label, for devices with DIP switches |
Package Height | 20 millimetre |
Package Length | 3 millimetre |
Package Width | 40 millimetre |
Extended Product Type | MAR.12 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review