Automation & Control
CT-WBS.22S Time relay, impulse & flasher 2c/o, 24-48VDC, 24-240VAC
Out of stock
Product Id
1SVR730040R3300
The CT-WBS.22S is an electronic impulse and flasher time relay from the CT-S timer range. It provides 7 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CT-WBS.22S Time relay, impulse & flasher 2c/o, 24-48VDC, 24-240VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Time Relays |
Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 500 volt, Output Circuit 1 / Output Circuit 2 300 volt |
Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
Rated Frequency (f) | 50 hertz/60 hertz/DC |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.145 kilogram |
Product Range | Time Relays |
Invoice Description | CT-WBS.22S Time relay, impulse & flasher 2c/o, 24-48VDC, 24-240VAC |
Package Height | 109 millimetre |
Package Length | 30 millimetre |
Package Width | 97 millimetre |
Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
Extended Product Type | CT-WBS.22S |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review