Automation & Control
CT-APS.22S Time relay, OFF-delay 2c/o, 24-48VDC, 24-240VAC
Out of stock
Product Id
1SVR730180R3300
The CT-APS.22S is a single-function electronic time relay from the CT-S timer range. It provides an OFF-delay (delay on break) function with 10 time ranges from 0.05 s to 300 h.This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
More about CT-APS.22S Time relay, OFF-delay 2c/o, 24-48VDC, 24-240VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Time Relays |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 500 volt, Output Circuit 1 / Output Circuit 2 300 volt |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Storage -40 ... +85 degree Celsius |
| Rated Frequency (f) | 50 hertz/60 hertz/DC |
| Terminal Type | Screw Terminals |
| Package Gross Weight | 0.16 kilogram |
| Product Range | Time Relays |
| Invoice Description | CT-APS.22S Time relay, OFF-delay 2c/o, 24-48VDC, 24-240VAC |
| Package Height | 109 millimetre |
| Package Length | 30 millimetre |
| Package Width | 97 millimetre |
| Max Operating Voltage UL/CSA | Output Circuit 300 volt AC |
| Extended Product Type | CT-APS.22S |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | Germany (DE) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| CCC Certificate | Click Here |
Write Your Own Review


