Automation & Control
COV.12 Sealable transparent cover 45 mm
Out of stock
Product Id
1SVR750005R0100
COV.12 Sealable transparent cover 45 mm
More about COV.12 Sealable transparent cover 45 mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Gross Weight | 0.009 kilogram |
Product Range | Modular |
Invoice Description | COV.12 Sealable transparent cover 45 mm |
Package Height | 46 millimetre |
Package Length | 69 millimetre |
Package Width | 8 millimetre |
Extended Product Type | COV.12 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review