Energy Distribution
SDB203/40; Switch Disconnector; 3P; 40A
₹650.00
Product Id
1SYD273115R0040
SDB203/40; Switch Disconnector; 3P; 40A
More about SDB203/40; Switch Disconnector; 3P; 40A
| MRP (Indian Rupees) | 1880 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 40A |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group II, RAL 7035 |
| Operational Voltage | Maximum 457 volt AC, Maximum 120 volt DC |
| Package Gross Weight | 0.375 kilogram |
| Package Height | 76 millimetre |
| Package Length | 54 millimetre |
| Package Width | 88 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt, 6.2 kV @ sea level, 5 kV @ 2000 m |
| Invoice Description | SDB203/40; Switch Disconnector; 3P; 40A |
| Extended Product Type | SDB203/40 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹650.00 Free delivery | ||||
| ₹643.34 + <span class="price">₹70.00</span> shipping | ||||
| ₹665.52 + <span class="price">₹120.00</span> shipping | ||||
| ₹710.00 + <span class="price">₹150.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹650.00 Free delivery | ||||
| ₹643.34 + <span class="price">₹70.00</span> shipping | ||||
| ₹665.52 + <span class="price">₹120.00</span> shipping | ||||
| ₹710.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


