Energy Distribution
SDB204/63; Switch Disconnector; 4P; 63A
₹852.43
Product Id
1SYD274115R0063
SDB204/63; Switch Disconnector; 4P; 63A
More about SDB204/63; Switch Disconnector; 4P; 63A
| MRP (Indian Rupees) | 2580 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 63A |
| Country of Origin | India (IN) |
| Housing Material | Insulation Group II, RAL 7035 |
| Operational Voltage | Maximum 457 volt AC, Maximum 120 volt DC |
| Package Gross Weight | 0.5 kilogram |
| Package Height | 76 millimetre |
| Package Length | 71 millimetre |
| Package Width | 88 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt, 6.2 kV @ sea level, 5 kV @ 2000 m |
| Invoice Description | SDB204/63; Switch Disconnector; 4P; 63A |
| Extended Product Type | SDB204/63 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹852.43 + <span class="price">₹70.00</span> shipping | ||||
| ₹913.32 + <span class="price">₹120.00</span> shipping | ||||
| ₹796.50 + <span class="price">₹250.00</span> shipping | ||||
| ₹975.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,035.10 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,095.00 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹852.43 + <span class="price">₹70.00</span> shipping | ||||
| ₹913.32 + <span class="price">₹120.00</span> shipping | ||||
| ₹796.50 + <span class="price">₹250.00</span> shipping | ||||
| ₹975.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,035.10 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,095.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


