METAL CLAD PLUG & SOCKET DB - E-SGK 60A FP
₹8,696.00
+ ₹450.00 shipping
Product Id
1SYE111560C0001
Distribution board Elegance range, 60A FP Metal clad Plug & socket IP 30 DB Suitable for flush/wall mounting
More about METAL CLAD PLUG & SOCKET DB - E-SGK 60A FP
MRP (Indian Rupees) | 19200 |
---|---|
Extended Product Type | E-SGK 60 FP |
Compatibility | Elegance |
Rated Insulation Voltage (Ui) | Measuring Circuit / Output Circuit 600 volt |
Package Gross Weight | 7 kilogram |
Product Range | Elegance |
Invoice Description | METAL CLAD PLUG & SOCKET DB - E-SGK 60A FP |
Package Height | 400 millimetre |
Package Length | 150 millimetre |
Package Width | 250 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,696.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,696.00
+ ₹450.00 shipping
|
|
Write Your Own Review