Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 4P - 100 mA - 63 A - C - Type AC
₹4,621.82
Product Id
1SYF274027R2634
The RCBOs DSB200 series has the function to protect against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection aganist direct contacts.
More about Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 4P - 100 mA - 63 A - C - Type AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DSB200 M |
| Country of Origin | India |
| Package Gross Weight | 0.658 kilogram |
| Package Height | 80 millimetre |
| Package Length | 148 millimetre |
| Package Width | 106 millimetre |
| Invoice Description | DSB204 M AC-C63/0.1 - RCBO |
| Extended Product Type | DSB204 M AC-C63/0.1 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,621.82 + <span class="price">₹150.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,621.82 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


