Electrical Protection
FW202 25A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 25A, 100mA
Product Id
1SYF602015R2250
The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about FW202 25A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 25A, 100mA
MRP (Indian Rupees) | 3160 |
---|---|
Operational Voltage | 240VAC |
Rated Voltage (Ur) | 240VAC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 2 |
Mounting Type | DIN |
Package Gross Weight | 0.178 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | FW202 25A-100mA (AC) |
Package Height | 78 mm |
Package Length | 91 mm |
Package Width | 36 mm |
Extended Product Type | FW202 25A-100mA (AC) |
Rated Short-Circuit Capacity (Icn) | 10kA |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,388.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,388.00
Free delivery
|
|
Write Your Own Review