Electrical Protection
FW204 25A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 25A, 30mA
Product Id
1SYF604015R1250
The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about FW204 25A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 25A, 30mA
MRP (Indian Rupees) | 4000 |
---|---|
Operational Voltage | 240/415VAC |
Rated Voltage (Ur) | 240/415VAC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 4 |
Mounting Type | DIN |
Package Gross Weight | 0.304 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | FW204 25A-30mA (AC) |
Package Height | 78 mm |
Package Length | 91 mm |
Package Width | 75.5 mm |
Extended Product Type | FW204 25A-30mA (AC) |
Rated Short-Circuit Capacity (Icn) | 10kA |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,754.00
Free delivery
|
|
||
|
₹1,840.80
Free delivery
|
|
||
|
₹1,900.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,754.00
Free delivery
|
|
||
|
₹1,840.80
Free delivery
|
|
||
|
₹1,900.00
Free delivery
|
|
Write Your Own Review