Energy Distribution

M1M 12 Modbus Multi-function meter

₹3,975.41
+ ₹70.00 shipping
- +
More Offers available from 11 sellers starting at INR. 3975.41
Product Id
1SYG207581R4051
Sold and delivered by PIGEON AGENCY
M1M 12 is a multi-function meter with Modbus communication protocol

More about M1M 12 Modbus Multi-function meter

Technical Specification
MRP (Indian Rupees) 10940
Compatibility Meters
Mounting Type Front panel (96x96 mm)
Package Gross Weight 0.35 Kilogram
Product Range Meters
Invoice Description M1M 12 Modbus Multi-function meter
Package Height 96 mm
Package Length 106 mm
Package Width 65 mm
Extended Product Type M1M 12 Modbus
Total GST Percentage 18.00
HSN Number 90303100
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
97.8% of 100
97.8% positive evaluations
₹3,975.41
+ ₹70.00 shipping
    System Controls and Switchgears
    92% of 100
    92% positive evaluations
    ₹3,976.00
    + ₹70.00 shipping
      Paramount Industrial Corporation
      97.6% of 100
      97.6% positive evaluations
      ₹4,001.00
      + ₹75.00 shipping
        Prakash Electrical Enterprises Pvt. Ltd.
        90% of 100
        90% positive evaluations
        ₹4,518.22
        + ₹50.00 shipping
          Anand Utilities Pvt Ltd
          98.8% of 100
          98.8% positive evaluations
          ₹4,871.00
          Free delivery
            ANS ELECTRIC LLP
            53.4% of 100
            53.4% positive evaluations
            ₹4,905.50
            Free delivery
              Vashi Integrated Solutions Limited
              97.8% of 100
              97.8% positive evaluations
              ₹5,077.00
              Free delivery
                SREE MAHANAM SALES & CONSTRUCTION
                100% of 100
                100% positive evaluations
                ₹5,163.68
                Free delivery
                  Electromart
                  94.2% of 100
                  94.2% positive evaluations
                  ₹5,414.78
                  Free delivery
                    Khandelwal Agencies
                    90.6% of 100
                    90.6% positive evaluations
                    ₹6,600.00
                    Free delivery
                      K G INDUSTRIAL PRODUCT
                      100% of 100
                      100% positive evaluations
                      ₹8,390.98
                      Free delivery
                        No attributes found for the product.
                        Download
                        All Offers
                        Seller Qty Price Landing Price
                        PIGEON AGENCY
                        97.8% of 100
                        97.8% positive evaluations
                        ₹3,975.41
                        + ₹70.00 shipping
                          System Controls and Switchgears
                          92% of 100
                          92% positive evaluations
                          ₹3,976.00
                          + ₹70.00 shipping
                            Paramount Industrial Corporation
                            97.6% of 100
                            97.6% positive evaluations
                            ₹4,001.00
                            + ₹75.00 shipping
                              Prakash Electrical Enterprises Pvt. Ltd.
                              90% of 100
                              90% positive evaluations
                              ₹4,518.22
                              + ₹50.00 shipping
                                Anand Utilities Pvt Ltd
                                98.8% of 100
                                98.8% positive evaluations
                                ₹4,871.00
                                Free delivery
                                  ANS ELECTRIC LLP
                                  53.4% of 100
                                  53.4% positive evaluations
                                  ₹4,905.50
                                  Free delivery
                                    Vashi Integrated Solutions Limited
                                    97.8% of 100
                                    97.8% positive evaluations
                                    ₹5,077.00
                                    Free delivery
                                      SREE MAHANAM SALES & CONSTRUCTION
                                      100% of 100
                                      100% positive evaluations
                                      ₹5,163.68
                                      Free delivery
                                        Electromart
                                        94.2% of 100
                                        94.2% positive evaluations
                                        ₹5,414.78
                                        Free delivery
                                          Khandelwal Agencies
                                          90.6% of 100
                                          90.6% positive evaluations
                                          ₹6,600.00
                                          Free delivery
                                            K G INDUSTRIAL PRODUCT
                                            100% of 100
                                            100% positive evaluations
                                            ₹8,390.98
                                            Free delivery
                                              Write Your Own Review
                                              You're reviewing:M1M 12 Modbus Multi-function meter
                                              X
                                              Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
                                              Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.