M1M 12 Multi-function meter
Product Id
1SYG207591R4051
M1M 12 is a multi-function meter
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,489.00
Free delivery
|
|
||
|
₹3,668.00
+ ₹37.00 shipping
|
|
||
|
₹3,843.00
+ ₹250.00 shipping
|
|
MRP (Indian Rupees) | 7400 |
---|---|
Package Gross Weight | 0.35 Kilogram |
Product Range | M1M |
Invoice Description | M1M 12 Multi-function meter |
Package Height | 96 mm |
Package Length | 106 mm |
Package Width | 65 mm |
Extended Product Type | M1M 12 |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,489.00
Free delivery
|
|
||
|
₹3,668.00
+ ₹37.00 shipping
|
|
||
|
₹3,843.00
+ ₹250.00 shipping
|
|
Write Your Own Review
We found other products you might like!