Energy Distribution
M1M 12 Multi-function meter
Product Id
1SYG207591R4051
M1M 12 is a multi-function meter
More about M1M 12 Multi-function meter
MRP (Indian Rupees) | 9320 |
---|---|
Compatibility | Meters |
Mounting Type | Front panel (96x96 mm) |
Package Gross Weight | 0.35 Kilogram |
Product Range | Meters |
Invoice Description | M1M 12 Multi-function meter |
Package Height | 96 mm |
Package Length | 106 mm |
Package Width | 65 mm |
Extended Product Type | M1M 12 |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,400.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,400.00
+ ₹50.00 shipping
|
|
Write Your Own Review