Energy Distribution
M1M 20B-02 Modbus
₹14,608.00
Product Id
1SYG230295R4051
M1M 20B is a Power meter with Modbus communication protocol Class 0.2 accuracy
More about M1M 20B-02 Modbus
| MRP (Indian Rupees) | 30950 |
|---|---|
| Compatibility | Meters |
| Package Gross Weight | 1 kilogram |
| Product Range | Meters |
| Invoice Description | M1M 20B-02 Modbus |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Extended Product Type | M1M 20B-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,608.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,608.00 Free delivery |
Write Your Own Review


