Energy Distribution
M1M DS-05
₹3,302.11
+ ₹70.00 shipping
Product Id
1SYG232385R4051
M1M DS is a Dual Source multi-function meter without Modbus communication protocol Class 0.5 accuracy
More about M1M DS-05
MRP (Indian Rupees) | 8480 |
---|---|
Compatibility | Meters |
Package Gross Weight | 1 kilogram |
Product Range | Meters |
Invoice Description | M1M DS-05 |
Package Height | 68 millimetre |
Package Length | 112 millimetre |
Package Width | 103 millimetre |
Extended Product Type | M1M DS |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,302.11
+ ₹70.00 shipping
|
|
||
|
₹3,502.00
+ ₹75.00 shipping
|
|
||
|
₹3,602.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,302.11
+ ₹70.00 shipping
|
|
||
|
₹3,502.00
+ ₹75.00 shipping
|
|
||
|
₹3,602.00
Free delivery
|
|
Write Your Own Review