Energy Distribution
M1M 11-1 kWH Meter Modbus
₹3,443.52
Product Id
1SYG233685R4051
M1M 11 is a digital Energy meter with Modbus communication Class 1 accuracy
More about M1M 11-1 kWH Meter Modbus
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1M 11-1 kWH Meter Modbus |
| Extended Product Type | M1M 11-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,443.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,455.04 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,586.02 + <span class="price">₹250.00</span> shipping | ||||
| ₹4,147.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹4,324.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,443.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,455.04 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,586.02 + <span class="price">₹250.00</span> shipping | ||||
| ₹4,147.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹4,324.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


