Energy Distribution
M1V 3-05 Volt Meter 3Ph
₹1,222.00
Product Id
1SYG233695R4051
M1V 3-05 is a digital single-function three phase voltmeter Class 0.5 accuracy
More about M1V 3-05 Volt Meter 3Ph
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1V 3-05 Volt Meter 3Ph |
| Extended Product Type | M1V 3-05 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,222.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,466.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹4,112.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,222.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,466.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹4,112.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


