Energy Distribution
M1V 3-1 Volt Meter 3Ph
₹1,019.93
Product Id
1SYG233955R4051
M1V 3-1 is a digital single-function three phase voltmeter Class 1 accuracy
More about M1V 3-1 Volt Meter 3Ph
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1V 3-1 Volt Meter 3Ph |
| Extended Product Type | M1V 3-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,019.93 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,037.22 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,038.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,199.16 Free delivery | ||||
| ₹977.04 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,175.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,245.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,492.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,019.93 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,037.22 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,038.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,199.16 Free delivery | ||||
| ₹977.04 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,175.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,245.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,492.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


