Energy Distribution
M1A 3-05 Ammeter 3Ph
Out of stock
Product Id
1SYG234905R4051
M1A 3-05 is a digital single-function three phase ammeter with Class 0.5 accuracy
More about M1A 3-05 Ammeter 3Ph
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1A 3-05 Ammeter 3Ph |
| Extended Product Type | M1A 3-05 Â |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
Write Your Own Review


