Energy Distribution

M1M 10 VAF meter

- +
More Offers available from 7 sellers starting at INR. 1300.00
Product Id
1SYG235081R4051
Sold and delivered by Micronova Impex Pvt Ltd
M1M 10 is a VAF meter

More about M1M 10 VAF meter

Technical Specification
MRP (Indian Rupees) 3060
Compatibility Meters
Mounting Type Front panel (96x96 mm)
Package Gross Weight 0.35 Kilogram
Product Range Meters
Invoice Description M1M 10 VAF meter
Package Height 96 mm
Package Length 106 mm
Package Width 65 mm
Extended Product Type M1M 10
Total GST Percentage 18.00
HSN Number 90303100
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Micronova Impex Pvt Ltd
92.8% of 100
92.8% positive evaluations
₹1,300.00
+ ₹50.00 shipping
    EBASCO MARKETING
    97.6% of 100
    97.6% positive evaluations
    ₹1,300.00
    Free delivery
      Anand Utilities Pvt Ltd
      96.6% of 100
      96.6% positive evaluations
      ₹1,364.00
      + ₹80.00 shipping
        ANS ELECTRIC LLP
        70% of 100
        70% positive evaluations
        ₹1,372.10
        + ₹300.00 shipping
        Best Price
          Electromart
          86.6% of 100
          86.6% positive evaluations
          ₹1,534.59
          Free delivery
            SREE MAHANAM SALES & CONSTRUCTION
            100% of 100
            100% positive evaluations
            ₹1,535.00
            Free delivery
              Purva Vashi Electricals & Services Pvt. Ltd.
              86.6% of 100
              86.6% positive evaluations
              ₹1,646.00
              Free delivery
                No attributes found for the product.
                Download
                All Offers
                Seller Qty Price Landing Price
                Micronova Impex Pvt Ltd
                92.8% of 100
                92.8% positive evaluations
                ₹1,300.00
                + ₹50.00 shipping
                  EBASCO MARKETING
                  97.6% of 100
                  97.6% positive evaluations
                  ₹1,300.00
                  Free delivery
                    Anand Utilities Pvt Ltd
                    96.6% of 100
                    96.6% positive evaluations
                    ₹1,364.00
                    + ₹80.00 shipping
                      ANS ELECTRIC LLP
                      70% of 100
                      70% positive evaluations
                      ₹1,372.10
                      + ₹300.00 shipping
                      Best Price
                        Electromart
                        86.6% of 100
                        86.6% positive evaluations
                        ₹1,534.59
                        Free delivery
                          SREE MAHANAM SALES & CONSTRUCTION
                          100% of 100
                          100% positive evaluations
                          ₹1,535.00
                          Free delivery
                            Purva Vashi Electricals & Services Pvt. Ltd.
                            86.6% of 100
                            86.6% positive evaluations
                            ₹1,646.00
                            Free delivery
                              Write Your Own Review
                              You're reviewing:M1M 10 VAF meter
                              © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.