Energy Distribution
M1A 1-1 Ammeter 1Ph
₹651.35
Product Id
1SYG235145R4051
M1A 1-1 is a digital single-function one phase ammeter with Class 1 accuracy
More about M1A 1-1 Ammeter 1Ph
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1A 1-1 Ammeter 1Ph |
| Extended Product Type | M1A 1-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹651.35 + <span class="price">₹70.00</span> shipping | ||||
| ₹768.23 Free delivery | ||||
| ₹676.14 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,276.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹651.35 + <span class="price">₹70.00</span> shipping | ||||
| ₹768.23 Free delivery | ||||
| ₹676.14 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,276.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


