Switches & Sockets

IIS10610 BL 6A 1 way switch (White Colour)

- +
More Offers available from 8 sellers starting at INR. 38.94
Product Id
1SYK100001A1001
Sold and delivered by Millennium Sales Corporation
Order Code: 1SYK100001A1001, Description:IIS10610 BL 6A 1 way switch, Ivie,Euro White

More about IIS10610 BL 6A 1 way switch (White Colour)

Technical Specification
MRP (Indian Rupees) 168
Compatibility IVIE
Package Width 0.105 metre
Package Length 0.215 metre
Package Height 0.105 metre
Invoice Description IIS10610 BL 6A 1 way switch
Product Range Ivie
Package Gross Weight 18.55 gram
Extended Product Type IIS10610 BL 6A 1 way switch
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Millennium Sales Corporation
100% of 100
100% positive evaluations
₹38.94
+ ₹300.00 shipping
    A R Marketing and Services
    100% of 100
    100% positive evaluations
    ₹50.00
    Free delivery
      Micronova Impex Pvt Ltd
      92.8% of 100
      92.8% positive evaluations
      ₹54.00
      + ₹50.00 shipping
        Prakash Electrical Enterprises Pvt. Ltd.
        82.6% of 100
        82.6% positive evaluations
        ₹57.12
        + ₹100.00 shipping
          EBASCO MARKETING
          97.6% of 100
          97.6% positive evaluations
          ₹59.00
          Free delivery
            Cauvery Electricals
            91.4% of 100
            91.4% positive evaluations
            ₹61.00
            Free delivery
              Tanti Automatics
              100% of 100
              100% positive evaluations
              ₹61.45
              + ₹300.00 shipping
                NXT2BST SALES & SERVICES
                100% of 100
                100% positive evaluations
                ₹66.00
                Free delivery
                  No attributes found for the product.
                  Download
                  All Offers
                  Seller Qty Price Landing Price
                  Millennium Sales Corporation
                  100% of 100
                  100% positive evaluations
                  ₹38.94
                  + ₹300.00 shipping
                    A R Marketing and Services
                    100% of 100
                    100% positive evaluations
                    ₹50.00
                    Free delivery
                      Micronova Impex Pvt Ltd
                      92.8% of 100
                      92.8% positive evaluations
                      ₹54.00
                      + ₹50.00 shipping
                        Prakash Electrical Enterprises Pvt. Ltd.
                        82.6% of 100
                        82.6% positive evaluations
                        ₹57.12
                        + ₹100.00 shipping
                          EBASCO MARKETING
                          97.6% of 100
                          97.6% positive evaluations
                          ₹59.00
                          Free delivery
                            Cauvery Electricals
                            91.4% of 100
                            91.4% positive evaluations
                            ₹61.00
                            Free delivery
                              Tanti Automatics
                              100% of 100
                              100% positive evaluations
                              ₹61.45
                              + ₹300.00 shipping
                                NXT2BST SALES & SERVICES
                                100% of 100
                                100% positive evaluations
                                ₹66.00
                                Free delivery
                                  Write Your Own Review
                                  You're reviewing:IIS10610 BL 6A 1 way switch (White Colour)
                                  © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.