Switches & Sockets
IIS10620 BL 6A 2 way switch (White Colour)
₹85.00
Product Id
1SYK100001A1002
Order Code: 1SYK100001A1002, Description:IIS10620 BL 6A 2 way switch, Ivie,Euro White
More about IIS10620 BL 6A 2 way switch (White Colour)
| MRP (Indian Rupees) | 300 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIS10620 BL 6A 2 way switch |
| Product Range | Ivie |
| Package Gross Weight | 20.7 gram |
| Extended Product Type | IIS10620 BL 6A 2 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹85.00 Free delivery | ||||
| ₹96.00 + ₹50.00 shipping | ||||
| ₹84.41 + ₹70.00 shipping | ||||
| ₹81.42 + ₹80.00 shipping | ||||
| ₹70.00 + ₹100.00 shipping | ||||
| ₹117.06 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹85.00 Free delivery | ||||
| ₹96.00 + ₹50.00 shipping | ||||
| ₹84.41 + ₹70.00 shipping | ||||
| ₹81.42 + ₹80.00 shipping | ||||
| ₹70.00 + ₹100.00 shipping | ||||
| ₹117.06 + ₹300.00 shipping |
Write Your Own Review


