Switches & Sockets
IIS106B0 BL 6A Bell Switch (White Colour)
₹186.00
Product Id
1SYK100001A1003
Order Code: 1SYK100001A1003, Description:IIS106B0 BL 6A Bell Switch, Ivie,Euro White
More about IIS106B0 BL 6A Bell Switch (White Colour)
| MRP (Indian Rupees) | 692 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.64 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS106B0 BL 6A Bell Switch |
| Extended Product Type | IIS106B0 BL 6A Bell Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹186.00 Free delivery | ||||
| ₹151.06 + <span class="price">₹100.00</span> shipping | ||||
| ₹200.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹221.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹179.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹195.97 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹186.00 Free delivery | ||||
| ₹151.06 + <span class="price">₹100.00</span> shipping | ||||
| ₹200.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹221.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹179.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹195.97 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


