Switches & Sockets
IIS106B0 BL 6A Bell Switch
Product Id
1SYK100001A1003
Order Code: 1SYK100001A1003, Description:IIS106B0 BL 6A Bell Switch, Ivie,Euro White
MRP (Indian Rupees) | 318 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS106B0 BL 6A Bell Switch |
Product Range | Ivie |
Package Gross Weight | 20.64 gram |
Extended Product Type | IIS106B0 BL 6A Bell Switch |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹105.00
+ ₹60.00 shipping
|
|
||
|
₹106.00
+ ₹50.00 shipping
|
|
||
|
₹131.00
Free delivery
|
|
||
|
₹132.00
+ ₹100.00 shipping
|
|
||
|
₹169.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹105.00
+ ₹60.00 shipping
|
|
||
|
₹106.00
+ ₹50.00 shipping
|
|
||
|
₹131.00
Free delivery
|
|
||
|
₹132.00
+ ₹100.00 shipping
|
|
||
|
₹169.00
Free delivery
|
|
Write Your Own Review