Switches & Sockets
IIS106BL BL 6A Bell Switch with Ind.
₹137.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1004
Order Code: 1SYK100001A1004, Description:IIS106BL BL 6A Bell Switch with Ind., Ivie,Euro White
More about IIS106BL BL 6A Bell Switch with Ind.
MRP (Indian Rupees) | 428 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS106BL BL 6A Bell Switch with Ind. |
Product Range | Ivie |
Package Gross Weight | 20.56 gram |
Extended Product Type | IIS106BL BL 6A Bell Switch with Ind. |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹137.00
+ ₹50.00 shipping
|
|
||
|
₹149.80
+ ₹100.00 shipping
|
|
||
|
₹157.00
Free delivery
|
|
||
|
₹166.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹137.00
+ ₹50.00 shipping
|
|
||
|
₹149.80
+ ₹100.00 shipping
|
|
||
|
₹157.00
Free delivery
|
|
||
|
₹166.00
Free delivery
|
|
Write Your Own Review