Switches & Sockets
IIS11610 BL 16A 1 way switch (White Colour)
₹77.00
Product Id
1SYK100001A1006
Order Code: 1SYK100001A1006, Description:IIS11610 BL 16A 1 way switch, Ivie,Euro White
More about IIS11610 BL 16A 1 way switch (White Colour)
| MRP (Indian Rupees) | 344 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIS11610 BL 16A 1 way switch |
| Product Range | Ivie |
| Package Gross Weight | 19.7 gram |
| Extended Product Type | IIS11610 BL 16A 1 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹77.00 + ₹70.00 shipping | ||||
| ₹93.36 + ₹80.00 shipping | ||||
| ₹81.00 + ₹100.00 shipping | ||||
| ₹113.66 + ₹70.00 shipping | ||||
| ₹147.78 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹77.00 + ₹70.00 shipping | ||||
| ₹93.36 + ₹80.00 shipping | ||||
| ₹81.00 + ₹100.00 shipping | ||||
| ₹113.66 + ₹70.00 shipping | ||||
| ₹147.78 + ₹300.00 shipping |
Write Your Own Review



