Switches & Sockets
IIS1161L BL 16A 1 way Switch with Ind.
Product Id
1SYK100001A1007
Order Code: 1SYK100001A1007, Description:IIS1161L BL 16A 1 way Switch with Ind., Ivie,Euro White
More about IIS1161L BL 16A 1 way Switch with Ind.
MRP (Indian Rupees) | 442 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS1161L BL 16A 1 way Switch with Ind. |
Product Range | Ivie |
Package Gross Weight | 20.3 gram |
Extended Product Type | IIS1161L BL 16A 1 way Switch with Ind. |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹145.00
+ ₹60.00 shipping
|
|
||
|
₹147.00
+ ₹50.00 shipping
|
|
||
|
₹161.68
Free delivery
|
|
||
|
₹235.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹145.00
+ ₹60.00 shipping
|
|
||
|
₹147.00
+ ₹50.00 shipping
|
|
||
|
₹161.68
Free delivery
|
|
||
|
₹235.00
Free delivery
|
|
Write Your Own Review