Switches & Sockets
IIK20613 BL 6/13A Universal socket (White Colour)
Out of stock
Product Id
1SYK100001A1022
Order Code: 1SYK100001A1022, Description:IIK20613 BL 6/13A Universal socket, Ivie,Euro White
More about IIK20613 BL 6/13A Universal socket (White Colour)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20613 BL 6/13A Universal socket |
Product Range | Ivie |
Package Gross Weight | 39.8 gram |
Extended Product Type | IIK20613 BL 6/13A Universal socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Write Your Own Review