IIK20613 BL 6/13A Universal socket
Product Id
1SYK100001A1022
Order Code: 1SYK100001A1022, Description:IIK20613 BL 6/13A Universal socket, Ivie,Euro White
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹139.00 ₹385.00
Free delivery
|
|
||
|
₹141.00
+ ₹100.00 shipping
|
|
||
|
₹249.86
Free delivery
Free shipping across India
|
|
MRP (Indian Rupees) | 385 |
---|---|
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20613 BL 6/13A Universal socket |
Product Range | Ivie |
Package Gross Weight | 39.8 gram |
Extended Product Type | IIK20613 BL 6/13A Universal socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹139.00 ₹385.00
Free delivery
|
|
||
|
₹141.00
+ ₹100.00 shipping
|
|
||
|
₹249.86
Free delivery
Free shipping across India
|
|
Write Your Own Review
We found other products you might like!