Switches & Sockets
IIK20616 BL 6/16A Socket (White Colour)
₹130.56
Product Id
1SYK100001A1023
Order Code: 1SYK100001A1023, Description:IIK20616 BL 6/16A Socket , Ivie,Euro White
More about IIK20616 BL 6/16A Socket (White Colour)
| MRP (Indian Rupees) | 730 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 41.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIK20616 BL 6/16A Socket |
| Extended Product Type | IIK20616 BL 6/16A Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.56 Free delivery | ||||
| ₹196.00 Free delivery | ||||
| ₹220.00 Free delivery | ||||
| ₹150.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹159.36 + <span class="price">₹100.00</span> shipping | ||||
| ₹210.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹233.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹206.74 + <span class="price">₹120.00</span> shipping | ||||
| ₹228.99 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.56 Free delivery | ||||
| ₹196.00 Free delivery | ||||
| ₹220.00 Free delivery | ||||
| ₹150.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹159.36 + <span class="price">₹100.00</span> shipping | ||||
| ₹210.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹233.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹206.74 + <span class="price">₹120.00</span> shipping | ||||
| ₹228.99 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


