Switches & Sockets
IIK20620 BL 6/20A Socket
₹140.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1024
Order Code: 1SYK100001A1024, Description:IIK20620 BL 6/20A Socket, Ivie,Euro White
More about IIK20620 BL 6/20A Socket
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20620 BL 6/20A Socket |
Product Range | Ivie |
Package Gross Weight | 41.8 gram |
Extended Product Type | IIK20620 BL 6/20A Socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹140.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹140.00
+ ₹50.00 shipping
|
|
Write Your Own Review