Switches & Sockets
IIK10006 BL 6A 2Pin Socket
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1026
Order Code: 1SYK100001A1026, Description:IIK10006 BL 6A 2Pin Socket, Ivie,Euro White
More about IIK10006 BL 6A 2Pin Socket
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK10006 BL 6A 2Pin Socket |
Product Range | Ivie |
Package Gross Weight | 20.03 gram |
Extended Product Type | IIK10006 BL 6A 2Pin Socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Write Your Own Review