Switches & Sockets
IIM2FR05 BL Step Fan Regulator 5 Step
₹448.70
+ ₹100.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1042
Order Code: 1SYK100001A1042, Description:IIM2FR05 BL Step Fan Regulator 5 Step, Ivie,Euro White
More about IIM2FR05 BL Step Fan Regulator 5 Step
MRP (Indian Rupees) | 1282 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2FR05 BL Step Fan Regulator 5 Step |
Product Range | Ivie |
Package Gross Weight | 59.17 gram |
Extended Product Type | IIM2FR05 BL Step Fan Regulator 5 Step |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹448.70
+ ₹100.00 shipping
|
|
||
|
₹469.00
Free delivery
|
|
||
|
₹499.00
Free delivery
|
|
||
|
₹513.00
Free delivery
|
|
||
|
₹642.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹448.70
+ ₹100.00 shipping
|
|
||
|
₹469.00
Free delivery
|
|
||
|
₹499.00
Free delivery
|
|
||
|
₹513.00
Free delivery
|
|
||
|
₹642.00
Free delivery
|
|
Write Your Own Review