Switches & Sockets
IIM1FR04 BL Step Fan Regulator 4 Step (White Colour)
₹250.00
Product Id
1SYK100001A1043
Order Code: 1SYK100001A1043, Description:IIM1FR04 BL Step Fan Regulator 4 Step, Ivie,Euro White
More about IIM1FR04 BL Step Fan Regulator 4 Step (White Colour)
| MRP (Indian Rupees) | 1213 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 38.01 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1FR04 BL Step Fan Regulator 4 Step |
| Extended Product Type | IIM1FR04 BL Step Fan Regulator 4 Step |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹250.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹326.00 Free delivery | ||||
| ₹240.78 + <span class="price">₹100.00</span> shipping | ||||
| ₹365.00 Free delivery | ||||
| ₹387.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹343.52 + <span class="price">₹120.00</span> shipping | ||||
| ₹427.62 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹250.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹326.00 Free delivery | ||||
| ₹240.78 + <span class="price">₹100.00</span> shipping | ||||
| ₹365.00 Free delivery | ||||
| ₹387.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹343.52 + <span class="price">₹120.00</span> shipping | ||||
| ₹427.62 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


